IESNA:LM-63-2002
[TEST]P1339966
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A09R159735DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R15 optic, 3500K CCT AND, 97CRI , E3A301WMH TRIM
[_SEARCH_CRI] 97
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]344
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 11.1
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
11.4 16.7 24.4 48.9 107.1 194.4 397.2 836.6 1486.1 1757.5
2019.8 2281.1 2523.1 2725.5 2891.2 3019 3105 3149.5 3146.1 3091.9
2981.8 2802.5 2578 2321 1973.3 1665.1 1343.2 1051.4 792.1 385.2
187.7 96 28.8 11.4 3.3 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.4 16.1 24.4 48.2 107.4 190.1 384.8 848.6 1503.8 1746.7
2024.8 2297.2 2512 2724.2 2864.1 2999.6 3083.9 3120.7 3110.3 3051.8
2931 2751.3 2531.1 2246.3 1986.7 1644 1347.9 1047.7 798.1 394.5
182.4 93.4 28.4 11.7 3.3 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.4 16.4 24.1 48.2 105.1 184.4 392.2 828.2 1434.5 1718.3
1958.6 2209.5 2452.8 2631.2 2790.8 2901.2 2979.2 3016.3 3000.9 2929.6
2811.9 2623.5 2421 2146.6 1880.9 1576.8 1282 1030 756.6 367.1
180 93.4 28.1 11.4 3.3 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.4 16.4 24.4 47.5 102.1 184.7 374.1 750.9 1367.3 1610.6
1845.8 2103.8 2319.6 2501.7 2632.8 2736.9 2809.9 2834.9 2812.2 2735.2
2618.1 2441.8 2238 2001.7 1703.6 1439.6 1176.5 932.3 697.7 352
172.7 90.3 28.4 12.4 3.3 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.4 16.4 24.4 44.2 101.7 175 353.7 703.4 1251.8 1477.4
1707.3 1929.5 2133.2 2288.5 2422.4 2517.1 2569.3 2581.3 2545.5 2471.5
2357.8 2203.8 2009.8 1779.2 1519.2 1278.9 1017.3 788 613.7 314.9
164 87.3 27.4 12.4 3.3 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.4 16.4 24.1 43.2 96.7 171.7 330.6 647.5 1126 1331.5
1545.6 1747.1 1919.7 2051.9 2172.7 2241 2283.8 2288.8 2247.7 2170
2053.9 1906.7 1720.3 1488.1 1291 1052.4 865.3 688.3 531.7 282.8
146.6 81.6 28.4 12 3.3 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.4 16.4 23.4 42.5 95 164 307.2 568.9 994.8 1170.9
1349.5 1520.2 1684.2 1792.3 1880.9 1937.8 1967.9 1960.6 1919.4 1841.8
1729 1579.4 1407.4 1221.7 1035.3 867.7 698.4 565.9 450.7 238.6
129.8 73.3 29.1 12.4 3.7 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.4 15.7 23.1 40.8 92 155.6 277.7 492.9 846.3 1006.9
1147.1 1301.7 1419.1 1515.2 1585.1 1619.9 1634.6 1620.3 1568.4 1498.8
1391.4 1275.9 1116.3 967.7 806.8 684 561.8 465.8 371.4 194.8
111.4 67.3 29.4 12 4 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
11.4 15.7 23.1 37.8 86.3 146.9 252.6 428 704.1 834.6
961.4 1072.1 1163.2 1241.1 1285 1305 1305 1284.6 1238.4 1175.2
1080.5 972.8 861 745.9 623.7 524.7 439 365.7 302.5 165.6
97.4 60.6 26.8 11.7 3.7 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0 0 0 0 0
11.4 16.1 22.4 37.1 80.6 137.9 225.9 375.8 580.9 674.6
750.9 838.2 912.9 963.4 988.8 997.2 989.2 964.4 927.6 879.7
809.8 726.5 643.8 557.2 474.8 401.6 341.7 288.1 242.9 143.2
84 52.2 26.4 10.4 4 0.7 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0 0 0 0 0
11.4 14.4 18.1 23.4 33.8 55.5 76.6 93.7 105.1 106.1
104.4 101.1 98.4 95 91.7 87.3 83.3 78.6 73.3 67.9
62.2 57.6 52.5 47.2 42.5 37.5 32.8 27.8 21.8 9.7
6 2.3 0.7 0 0 0 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0
11.4 13.4 14.4 15.4 16.1 16.1 15.7 15.4 14.4 14.1
13.4 12.7 11.7 11 10.4 9.4 8.7 7.7 6.7 5.4
4.4 3 2 1.7 1 1 0.7 0.3 0.3 0
0 0 0 0 0.3 0.3 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0
11.4 11.7 10.7 9.7 8.4 6.7 5.7 4.4 3.3 3
2.7 2 1.7 1.7 1 0.7 0.7 0.7 0.7 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.7 0.7 1 1 1.3 1.3 1.3
1.3 1.3 1.3 1 1 1 1 1 0
11.4 9.7 7.4 5.7 4.4 3 2 1.3 0.7 0.7
0.3 0.3 0.3 0.3 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3 0.3 0.7 1 1.3 1.3 1.3 1.3
1 1 1 1 0.7 0.7 0.7 0.3 0
11.4 8 5.7 4 2.3 1.3 1 0.7 0.3 0.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3 0.7 1 1.3 1.3 1.3 1.7 1.3
1.3 1 1 0.7 0.7 0.3 0.3 0 0
11.4 7.4 5 3 1.7 1 0.7 0.3 0.3 0.3
0.3 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.3
0.3 0.7 0.7 1 1.3 1.7 2 2 2 1.7
1.7 1.3 1.3 1 1 0.7 0.3 0 0
11.4 7 4.7 2.7 1.7 1 0.7 0.7 0.3 0.3
0.3 0 0 0 0 0 0 0 0 0
0 0 0 0 0.3 0.3 0.3 0.3 0.3 0.7
0.7 0.7 1 1.3 1.7 1.7 2 2 2 2
1.7 1.7 1.3 1 1 0.7 0.3 0.3 0
